60E4h, 68E4h Additional position actual value - Axis #
This object indicates the actual position in user defined units for additional feedbacks. Each sub-index corresponds to a different feedback deviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position (ie: sub-index 1 is FB1.P, sub-index 2 is FB2.P etc).Objects 60E8h, 60E9h, 60EDh and 60EEh are used to scale this value.
-
- Depending on the drive model, not all feedbacks will be present. These invalid sub-indexes will return errors when accessed.
See CANopen Scaling.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 60E4h | 0h | Unsigned8 | - | - | Read only | No |
1st additional position actual value - Axis 1 | 60E4h | 1h | Signed32 | - | - | Read only | Yes |
2nd additional position actual value - Axis 1 | 60E4h | 2h | Signed32 | - | - | Read only | Yes |
3rd additional position actual value - Axis 1 | 60E4h | 3h | Signed32 | - | - | Read only | Yes |
4th additional position actual value - Axis 1 | 60E4h | 4h | Signed32 | - | - | Read only | Yes |
5th additional position actual value - Axis 1 | 60E4h | 5h | Signed32 | - | - | Read only | Yes |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 68E4h | 0h | Unsigned8 | - | - | Read only | No |
1st additional position actual value - Axis 2 | 68E4h | 1h | Signed32 | - | - | Read only | Yes |
2nd additional position actual value - Axis 2 | 68E4h | 2h | Signed32 | - | - | Read only | Yes |
3rd additional position actual value - Axis 2 | 68E4h | 3h | Signed32 | - | - | Read only | Yes |
4th additional position actual value - Axis 2 | 68E4h | 4h | Signed32 | - | - | Read only | Yes |
5th additional position actual value - Axis 2 | 68E4h | 5h | Signed32 | - | - | Read only | Yes |